WSHP2818 PRODUCT INFORMATION

Power Metal Strip® Resistors, High Power (10 W), Low Value (Down to 0.001 Ω), Surface-Mount
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Improved thermal management incorporated into design
All welded construction of the Power Metal Strip resistors are ideal for all types of current sensing, voltage division, and pulse applications
Proprietary processing technique produces extremely low resistance values


Pulse Capability Demonstration of Vishay's WSHP2818
View a demonstration showing the pulse capability of Vishay's WSHP2816 SMP High Power Shunt Resistor against a 2816 competitor device.