WSBS8518...35 PRODUCT INFORMATION

Power Metal Strip® Shunt Resistor With Sense Pins, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ)
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High power to resistor size ratio
Proprietary processing technique produces extremely low resistance values
Welded terminal to element construction


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: