RAMK060 PRODUCT INFORMATION

Rotational Absolute Magnetic Kit Encoder Version 60 mm HP Position Sensor Version 2.1
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Especially dedicated to robotics applications
High precision, high repeatability, high resolution, single or multi-turns variant
Plug and play or self-calibration


RAMK060 – Rotational Absolute Magnetic Kit 60 mm
This short animation provides an overview of the new RAMK060 and details some of the features, shows the dimensions of the product in detail and covers the recommended mechanical fixation conditions.