IHLP-5050CE-L7 PRODUCT INFORMATION

IHLP® Tin / Lead Inductors, High Saturation Series, 5 % DCR Tolerance
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Lowest height (3.5 mm) in this package footprint
Shielded construction
Frequency range up to 5.0 MHz

APPLICATIONS

Tolerance DCR for current sense applications
Improved current balance in phased power supplies
Improved thermal management


Showing 1 to 4 of 4 entries
Document TypeTitleDescriptionShare
Application Notes
Vishay Qualification Testing - Automotive Grade Inductors
share
Application Notes
MIL-PRF-27F - Temperature Rise for Inductors
share
Datasheet
IHLP® Tin / Lead Inductors, High Saturation Series, 5 % DCR Tolerance
share
Support Tools
Power Inductors
share