IHSR-6767GZ-5A PRODUCT INFORMATION

Automotive Inductors, High Temperature (155 °C) Series
Automotive Grade Logovsh-img-product-image

FEATURES

High temperature rating, up to 155 °C
Shielded construction
Excellent DC/DC energy storage up to 5 MHz

APPLICATIONS

High current load EMI filters (12 V / 140 A or 48 V / 140 A)
LIDAR boost inductor for laser diode with GaN MOSFETs
48 V / 12 V (> 250 kHz; 5 kW) buck-boost inductor for multiphase converters (bi-directional)


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 1 of 1 entries
Document TypeTitleDescriptionShare
Datasheet
Automotive Inductors, High Temperature (155 °C) Series
share