IHSR-6767GZ-5A PRODUCT INFORMATION

Automotive Inductors, High Temperature (155 °C) Series
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High temperature rating, up to 155 °C
Shielded construction
Excellent DC/DC energy storage up to 5 MHz

APPLICATIONS

High current load EMI filters (12 V / 140 A or 48 V / 140 A)
LIDAR boost inductor for laser diode with GaN MOSFETs
48 V / 12 V (> 250 kHz; 5 kW) buck-boost inductor for multiphase converters (bi-directional)


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: