Model 132 PRODUCT INFORMATION

1 5/16" (33.3 mm) Low Cost Industrial Single Turn Wirewound, Bushing Mount Type Potentiometer
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Suitable model for all industrial applications
Center tap available
Continuous rotation and mechanical stops both standard


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: