ORN PRODUCT INFORMATION

Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface-Mount Network
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

0.068" (1.73 mm) maximum seated height
Rugged molded case construction with no internal solder
Low temperature coefficient (± 25 ppm/°C)


If you haven't already registered, you must register to submit a request.
* = required
 

Error!