PLTT PRODUCT INFORMATION

Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

PLTT0603 case size is qualified to AEC-Q200 for automotive applications
55 °C to 215 °C operating temperature range
TCR of ± 5 ppm/°C standard


If you haven't already registered, you must register to submit a request.
* = required
 

Error!