BCR PRODUCT INFORMATION

Thin Film, Back-Contact Resistor
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Wire bondable
Only one wire bond required
Small size: 0.020 inches square

APPLICATIONS

Vishay EFI BCR resistor chips are widely used in hybrid packages where space is limited. The bottom connection is made by attaching the back of the chip to the substrate either eutectic or with conductive epoxy. The single wire bond is made to the notched pad on the top of the chip. (The other rectangular pad on the top of the chip is a via hole, a low-ohmic contact connecting the resistor to the bottom of the chip.)


Small Advertile
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: