SQJQ402E PRODUCT INFORMATION

Automotive N-Channel 40 V (D-S) 175 °C MOSFET
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

TrenchFET® power MOSFET
AEC-Q101 qualified
100 % RG and UIS tested


Showing 1 to 8 of 8 entries
Document TypeTitleDescriptionShare
Datasheet
Automotive N-Channel 40 V (D-S) 175 °C MOSFET
share
Ordering Info
Ordering Code for SQ Series Automotive MOSFET
share
Pad Guidelines
Recommended Minimum PADs for PowerPAK® 8 x 8L Single
share
Packaging Information
Reel
share
Packaging Information
PowerPAK® 8 x 8L CARRIER TAPE
share
Package Drawings
PowerPAK® 8 x 8L Case Outline
share
Reliability Data
300MC TrenchFET® Process Technology
share
Reliability Data
Environmental and Package Testing Data for PowerPAK® 8 x 8L
share