SiC471, SiC472, SiC473, SiC474 PRODUCT INFORMATION

4.5 V to 55 V Input, 3 A, 5 A, 8 A, 12 A microBUCK® DC/DC Converter
vsh-img-product-image

FEATURES

Versatile
Single supply operation from 4.5 V to 55 V input voltage
Adjustable output voltage down to 0.8 V


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Small Advertile
Small Advertile
Showing 1 to 17 of 17 entries
Document TypeTitleDescriptionShare
Application Notes
Generating Isolated Supplies for Industrial Applications Using the SiC462 in an Isolated Buck Topology
share
Application Notes
Board Filter Design to Improve Jitter in Power Supply Remote Sensing Applications
share
Datasheet
4.5 V to 55 V Input, 3 A, 5 A, 8 A, 12 A microBUCK® DC/DC Converter
share
Markings
PowerPAK® MLP4535, PowerPAK® MLP55, PowerPAK® MLP57, PowerPAK® MLP65, PowerPAK® MLP66, PowerPAK® MLP77, PowerPAK® MLP45, PowerPAK® MLP44
share
Packaging Information
Reel
share
Packaging Information
Device Orientation for PowerPAK® MLP65, PowerPAK® MLP5x5, PowerPAK® MLP5x7, PowerPAK® MLP5x6, PowerPAK® MLP4x6, PowerPAK® MLP4x5, PowerPAK® MLP4x4
share
Packaging Information
Carrier Tape for MLP55
share
Product Literature
microBUCK® and microBRICK® DC/DC Regulators (JP)
share
Product Literature
microBUCK® and microBRICK® DC/DC Regulators - CN
share
Product Literature
microBUCK® 和microBRICK® DC/DC稳压器 高度集成式POL解决方案
share
Product Literature
microBUCK® 和microBRICK® DC/DC稳压器
share
Product Literature
microBUCK® and microBRICK® DC/DC Regulators
share
Product Literature
High Output Power Capability of the SIC46X Family
share
Product Literature
SiC46x and SiC47x microBUCK Series: 4.5 V to 60 V Buck Regulators Capable of Delivering Up to 200 W Output Power
share
Reliability Data
Accelerated Operating Life Test Result
share
Support Tools
Reference Board User’s Manual for SiC461, SiC462, SiC471, and SiC472 Synchronous Buck Regulators
share
Support Tools
Reference Board User’s Manual for SiC463, SiC464, SiC473, and SiC474 Synchronous Buck Regulators
share