TSSP950.. PRODUCT INFORMATION

IR Sensor Module for Reflective Sensor, Light Barrier, and Fast Proximity Applications
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Presence sensor: up to 2 m distance, find more info at: www.vishay.com/doc?49009
Light barrier: up to 12 m distance, TSAL6200 with IF = 50 mA, find more info at: www.vishay.com/doc?49650
Fast proximity: up to 2 m range at 5 ms response time, find more info at: www.vishay.com/doc?82741


New TSSP9.. Series for Presence Sensing
Industry leading sensitivity at 0.4 mW/m2 | More precise triggering versus signal strength | Near constant detection threshold over temperature | Reduced disturbance from DC light sources | Better input to output pulse accuracy.