TCET1100, TCET1100G PRODUCT INFORMATION

Optocoupler, Phototransistor Output, High Temperature
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High common mode rejection
Low temperature coefficient of CTR
CTR offered in 7 groups

APPLICATIONS

Circuits for safe protective separation against electrical shock according to safety class II (reinforced isolation):
For application class I to IV at mains voltage ≤ 300 V
For application class I to III at mains voltage ≤ 600 V according to DIN EN 60747-5-5 (VDE 0884), suitable for:


If you haven't already registered, you must register to submit a request.
* = required
 

Error!