K815P, K825P, K845P PRODUCT INFORMATION

Optocoupler, Photodarlington Output
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Endstackable to 2.54 mm (0.1") spacing
Isolation test voltage 5300 VRMS
Low temperature coefficient of CTR

APPLICATIONS

Programmablelogic controllers
Modems
Answeringmachines


Design Tool Type
Showing 1 to 5 of 5 entries

Design Tool TypeDescription▲▼Share
3D ModelDIP4-TH (*.zip)share
3D ModelDIP8-TH (*.zip)share
3D ModelDIP16-TH (*.zip)share
Footprints and Schematic SymbolsK815P, K825P, K845P Footprint and Schematic Symbols (*.pdf)share
SPICE ModelSPICE Model Darlington 1 mA (*.zip)share