VOT8121AB, VOT8121AD, VOT8121AG PRODUCT INFORMATION

Optocoupler, Phototriac Output, Non-Zero Crossing, High dV/dt, Low Input Current, DIP-4 Package
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Space saving package
High static dV/dt 1000 V/µs
High input sensitivity IFT = 10 mA

APPLICATIONS

Power TRIAC driver in solid-state relays
3-phase AC equipment
Motor control


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: