VOT8125AB, VOT8125AD, VOT8125AG PRODUCT INFORMATION

Optocoupler, Phototriac Output, Non-Zero Crossing, High dV/dt, Low Input Current
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High isolation distance on output
High static dV/dt 1000 V/µs
High input sensitivity IFT = 5 mA

APPLICATIONS

Power TRIAC driver in solid-state relays
3-phase AC equipment
Motor control


If you haven't already registered, you must register to submit a request.
* = required
 

Error!