V10DM153C PRODUCT INFORMATION

Dual High-Voltage TMBS® (Trench MOS Barrier Schottky) Rectifier Ultra Low VF = 0.56 V at IF = 2.5 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Trench MOS Schottky technology
Very low profile - typical height of 1.7 mm
Ideal for automated placement

APPLICATIONS

For use in high frequency DC/DC converters, switching power supplies, freewheeling diodes, OR-ing diode, and reverse battery protection in commercial, industrial, and automotive application.


If you haven't already registered, you must register to submit a request.
* = required
 

Error!