V10DM100C PRODUCT INFORMATION

Dual High-Voltage TMBS® (Trench MOS Barrier Schottky) Rectifier Ultra Low VF = 0.5 V at IF = 2.5 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Trench MOS Schottky technology
Very low profile - typical height of 1.7 mm
Ideal for automated placement

APPLICATIONS

For use in high frequency DC/DC converters, switching power supplies, freewheeling diodes, OR-ing diode, and reverse battery protection in commercial, industrial, and automotive application.


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: