Resistors, Fixed - Larger than 2512


Showing 1 to 50 of 115 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Product Image
Description
▲▼filter
Type
▲▼filter
Power
(W)
filter
Case
(EIA & Mil)
▲▼filter
Typical TCR
(ppm/°C)
▲▼filter
Min. Tolerance
(%)
▲▼filter
Resistance Min.
(Ω)
▲▼filter
Resistance Max.
(Ω)
▲▼filter
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed0.9n/aSee datasheet5 0.10 2.4 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed1n/aSee datasheet5 0.10 2.4 K
Datasheet
28909
Enlarge
Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety ResistorsResistors, Fixed1n/a 2005 1 100
Datasheet
28909
Enlarge
Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety ResistorsResistors, Fixed1.1n/a 2005 1 100
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed2.5n/aSee datasheet5 0.10 5.1 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed3n/aSee datasheet5 0.10 5.1 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed3.5n/aSee datasheet5 0.10 6.8 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed4n/aSee datasheet5 0.10 6.8 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed4.7n/aSee datasheet5 0.10 10 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed5n/aSee datasheet5 0.10 10 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed5.8n/aSee datasheet5 0.10 15 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed7n/aSee datasheet5 0.10 15 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed8.4n/aSee datasheet5 0.22 27 K
Datasheet
28730
Enlarge
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound ResistorsResistors, Fixed10n/aSee datasheet5 0.22 27 K
Datasheet
68041
Enlarge
Molded Thick Film Divider, High Voltage, High Precision, Surface-MountResistors, Fixed1.545270.5 500 K 50 M
Datasheet
51112
Enlarge
Surface Mount Power Resistor Thick Film TechnologyResistors, Fixed35TO-263 1501 100 550 K
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.05M55342/01 250.1 20 150 K
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.05M55342/11 250.1 20 100 K
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.05M55342X01 250.1 20 150 K
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.05M55342X11 250.1 20 100 K
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.1M55342/12 250.1 10 261 K
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.1M55342X12 250.1 10 261 K
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.125M55342/02 250.1 20 301 K
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.125M55342X02 250.1 20 301 K
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.15M55342/04 250.1 10 1.69 M
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.15M55342/06 250.1 10 475 K
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.15M55342X04 250.1 10 1.8 M
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.15M55342X06 250.1 10 475 K
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.2M55342/03 250.1 10 649 K
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.2M55342X03 250.1 10 680 K
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.225M55342/05 250.1 10 3.16 M
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.225M55342X05 250.1 10 3.3 M
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.25D55342/07 250.1 10 1.5 M
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.25D55342X07 250.1 10 1.5 M
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.5M55342/10 250.1 49.9 1 M
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.5M55342X10 250.1 49.9 1 M
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.8M55342/08 250.1 10 4.02 M
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.8M55342X08 250.1 10 4.02 M
Datasheet
60018
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed1M55342/09 250.1 10 6.19 M
Datasheet
60060
Enlarge
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed1M55342X09 250.1 10 6.2 M
Datasheet
20046
Enlarge
Long Side Termination Thick Film Chip ResistorsResistors, Fixed1.5n/a 1001
Datasheet
30102
Enlarge
Wirewound Resistors, Precision Power, Surface MountResistors, Fixed125152515See datasheet0.5 0.1 2.77 K
Datasheet
30102
Enlarge
Wirewound Resistors, Precision Power, Surface MountResistors, Fixed245274527See datasheet0.5 0.1 4.92 K
Datasheet
30180
Enlarge
Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface MountResistors, Fixed10.04026See datasheet1 0.3 m 0.3 m
Datasheet
30101
Enlarge
Power Metal Strip® Resistors, Low Value (Down to 0.001 Ω), Surface MountResistors, Fixed2.04527See datasheet0.5 1 m 1.0
Datasheet
28909
Enlarge
Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety ResistorsResistors, Fixed2.7n/a 2005 1 100
Datasheet
28909
Enlarge
Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety ResistorsResistors, Fixed3n/a 2005 1 100
Datasheet
30102
Enlarge
Wirewound Resistors, Precision Power, Surface MountResistors, Fixed36927See datasheet0.5 0.1 8 K
Datasheet
30131
Enlarge
Power Metal Strip® Resistors, Low Value, High Power, Surface-Mount, 4-TerminalResistors, Fixed3.02726See datasheet1 0.2 m 5 m
Datasheet
30110
Enlarge
Power Metal Strip® Resistors, Low Value (Down to 0.0001 Ω), Surface-MountResistors, Fixed3.03921See datasheet1 0.1 m 4 m