Resistors, Fixed - 100 W to 500 W
Showing 1 to 50 of 234 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 100 | n/a | 100 | 5 | 0.1 | 100 K | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Edgewound Tubular | Resistors, Fixed | 100 | n/a | 260 | 5 | 0.15 | 6.1 | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 100 | n/a | 260 | 5 | 0.1 | 131 K | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 130 | n/a | 260 | 5 | 0.1 | 192 K | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 175 | n/a | 260 | 5 | 0.1 | 398 K | |
Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 225 | n/a | 260 | 5 | 0.1 | 337 K | |
Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 100 | 5 | 700 K | 500 M | |||
Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 100 | 5 | 1 K | 10 M | |||
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 100 | n/a | 260 | 5 | 0.15 | 6.1 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 100 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 350 | 6 | 0.015 | 0.2 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 110 | n/a | 260 | 5 | 0.2 | 7.4 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 120 | n/a | 260 | 5 | 0.1 | 8.6 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 120 | n/a | See datasheet | 5 | 0.15 | 16 | |
Enlarge | Thick Film Power Resistor With NTC (Optional) | Resistors, Fixed | 120 | 300 | 4 | 0.47 | 3 | ||
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 140 | n/a | 260 | 5 | 0.08 | 9.0 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 150 | n/a | See datasheet | 5 | 0.10 | 24 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 155 | n/a | 260 | 5 | 0.1 | 12.5 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 160 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 165 | n/a | 260 | 5 | 0.35 | 13.0 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 180 | n/a | See datasheet | 5 | 0.10 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 200 | n/a | See datasheet | 5 | 0.15 | 27 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 240 | n/a | 260 | 5 | 0.1 | 18 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 250 | n/a | See datasheet | 5 | 0.20 | 36 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 300 | n/a | 260 | 5 | 0.15 | 25 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 300 | n/a | See datasheet | 5 | 0.10 | 27 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 350 | n/a | See datasheet | 5 | 0.39 | 56 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 375 | n/a | 260 | 5 | 0.2 | 32 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 375 | n/a | See datasheet | 5 | 0.30 | 36 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 420 | n/a | 260 | 5 | 0.25 | 35.8 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 450 | n/a | See datasheet | 5 | 0.39 | 56 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 500 | n/a | 260 | 5 | 0.3 | 46.2 | |
Enlarge | Vitreous Wirewound Resistors with Ferrules | Resistors, Fixed | 100 | n/a | 100 | 2 | 12 | 110 K | |
Enlarge | Power Resistor, for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 100 | 100 | 150 | 1 | 60 m | 1 M | |
Enlarge | Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 200 | 2 | 0.8 | 4 K | |
Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Adjustable (RDEA, RDSA) | Resistors, Fixed | 100 | 10 | 3.15 | 131 K | |||
Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 100 | n/a | 20 | 0.05 | 50 m | 90 K | |
Enlarge | Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 100 | 100 | 150 | 1 | 92 m | 1 M | |
Enlarge | Power Resistor for Mounting Onto a Heatsink Thick Film Technology | Resistors, Fixed | 500 | 500 | 150 | 1 | 0.24 | 1 M | |
Enlarge | Wirewound Resistor, Industrial High Power, Vitreous Tubular, Adjustable, Low Values 0.12 Ohm to 560 Ohm | Resistors, Fixed | 100 | 20117 | 5 | 0.22 | 100 | ||
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Edgewound Tubular | Resistors, Fixed | 110 | n/a | 260 | 5 | 0.2 | 7.4 | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Edgewound Tubular | Resistors, Fixed | 120 | n/a | 260 | 5 | 0.1 | 8.6 | |
Enlarge | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 120 | 200 | 2 | 50 | 50 | ||
Enlarge | Wirewound Resistor, Industrial High Power, Vitreous Tubular, Adjustable, Low Values 0.12 Ohm to 560 Ohm | Resistors, Fixed | 140 | 25138 | 5 | 0.10 | 150 | ||
Enlarge | Power Resistors for Mounting Onto a Heatsink Thick Film Technology | Resistors, Fixed | 100 | SOT-227B | 150 | 5 | 46 m | 1 M | |
Enlarge | Vitreous Wirewound Power Resistors | Resistors, Fixed | 120 | 5 | 2.2 | 220 K | |||
Enlarge | Vitreous Wirewound Power Resistors | Resistors, Fixed | 140 | 5 | 2.7 | 270 K | |||
Enlarge | Vitreous Wirewound Power Resistors | Resistors, Fixed | 145 | 5 | 2.7 | 220 K | |||
Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 150 | n/a | 100 | 5 | 0.1 | 100 K | |
Enlarge | Clip Mount Power Resistor Thick Film Technology | Resistors, Fixed | 150 | TO-247 | 350 | 6 | 30 m | 0.2 |