Resistors, Fixed - 1 W to 5 W
Showing 1 to 50 of 447 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 4 | 150 | 0.5 | 1 K | 15 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 3 | 150 | 0.5 | 1 K | 30 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 2.5 | 150 | 0.5 | 1 K | 15 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 2 | 150 | 0.5 | 1 K | 50 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 1.5 | 150 | 0.5 | 1 K | 5 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 1 | 150 | 0.5 | 1 K | 2.5 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 4 | 150 | 0.5 | 800 | 650 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 3 | 150 | 0.5 | 300 | 400 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 2 | 150 | 0.5 | 200 | 175 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 1 | 150 | 0.5 | 200 | 100 M | ||
![]() Enlarge | Thin Film Power Resistors | Resistors, Fixed | 1 | 0707 | 50 | 0.5 | 0.3 | 20 K | |
![]() Enlarge | Molded Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 1.5 | 105 | 0.1 | 0.1 | 6.81 K | ||
![]() Enlarge | Molded Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 3 | 300 | 0.1 | 51 m | 13 K | ||
![]() Enlarge | Molded Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 1 | 10 | 0.1 | 0.1 | 6.81 K | ||
![]() Enlarge | Molded Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 2 | 20 | 0.1 | 15 m | 13 K | ||
![]() Enlarge | Lead (Pb)-Free Thick Film, Wraparound Low Value Resistor (R = 0.25 Ω) | Resistors, Fixed | 2.0 | 2512 | 300 | 1 | 0.25 | 0.25 | |
![]() Enlarge | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 1 | 0207 | 50 | 1 | 0.22 | 1 M | |
![]() Enlarge | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 2 | 0414 | 200 | 2 | 0.33 | 1 M | |
![]() Enlarge | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 3 | 0617 | 200 | 2 | 0.22 | 560 K | |
![]() Enlarge | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 4 | 0922 | 200 | 2 | 0.22 | 100 K | |
![]() Enlarge | Axial Cemented, Fusible, Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 15 | 15 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Printed Circuit Board Mount | Resistors, Fixed | 3 | n/a | 260 | 5 | 0.1 | 6 K | |
![]() Enlarge | Cemented Leaded Wirewound Precision Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 0.10 | 2.2 K | |
![]() Enlarge | Cemented Leaded Wirewound Precision Resistors | Resistors, Fixed | 2 | n/a | See datasheet | 1 | 0.10 | 3.6 K | |
![]() Enlarge | Cemented Leaded Wirewound Precision Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 0.10 | 4.7 K | |
![]() Enlarge | Cemented Leaded Wirewound Precision Resistors | Resistors, Fixed | 4 | n/a | See datasheet | 1 | 0.10 | 8.2 K | |
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | 1.0 | 0414 | 25 | 0.5 | 0.22 | 22 M | |
![]() Enlarge | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | Resistors, Fixed | 1 | n/a | 100 | 1 | 1 m | 60 m | |
![]() Enlarge | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | Resistors, Fixed | 2 | n/a | 100 | 1 | 1 m | 60 m | |
![]() Enlarge | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | Resistors, Fixed | 4 | n/a | 100 | 1 | 1 m | 0.200 | |
![]() Enlarge | Metal Film Resistors, Industrial Power, Flameproof | Resistors, Fixed | 2.0 | 100 | 1 | 4.99 | 1 M | ||
![]() Enlarge | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | Resistors, Fixed | 1.875 | n/a | 100 | 1 | 2.5 m | 10 m | |
![]() Enlarge | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | Resistors, Fixed | 1 | n/a | 100 | 1 | 1.67 m | 20 m | |
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 1.0 | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 1 | 150 | 1 | 10 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 3.5 | 150 | 1 | 25 | 125 K | ||
![]() Enlarge | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 3 | 150 | 1 | 22 | 126 K | ||
![]() Enlarge | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 2 | 150 | 1 | 25 | 126 K | ||
![]() Enlarge | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 4 | 150 | 1 | 22 | 125 K | ||
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 1 | 1 | 10 | 1 M | |||
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 2 | 1 | 25 | 126 K | |||
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 3 | 1 | 46.4 | 125 K | |||
![]() Enlarge | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 1.5 | 100 | 1 | 4 | 30 K | ||
![]() Enlarge | Wirewound Resistors, High Surge Immunity, Silicone Coated, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 6.37 K | |
![]() Enlarge | Wirewound Resistors, High Surge Immunity, Silicone Coated, Axial Lead | Resistors, Fixed | 3.0 | n/a | See datasheet | 5 | 0.1 | 15 K | |
![]() Enlarge | Wirewound Resistors, High Surge Immunity, Silicone Coated, Axial Lead | Resistors, Fixed | 3.75 | n/a | See datasheet | 5 | 0.1 | 15 K | |
![]() Enlarge | Wirewound Resistors, High Energy, Silicone Coated, Axial Lead | Resistors, Fixed | 3.0 | n/a | See datasheet | 5 | 1.5 | 87.5 | |
![]() Enlarge | Wirewound Resistors, High Energy, Silicone Coated, Axial Lead | Resistors, Fixed | 3.75 | n/a | See datasheet | 5 | 1.5 | 87.5 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 1.00 | 2512 | 300 | 2 | 1 | 5.6 | |
![]() Enlarge | Wirewound Resistors, Open Air, Current Sense, Low Value | Resistors, Fixed | 3.0 | n/a | 200 | 1 | 2.5 m | 0.10 |