Resistors, Fixed - Above 5 %
Showing 1 to 50 of 147 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Type ▲▼ ![]() | Power (W) ▲▼ ![]() | Case ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 0.50 | n/a | See datasheet | 10 | 1 K | 5 K | |
![]() Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 1 | n/a | See datasheet | 10 | 1 K | 5 K | |
![]() Enlarge | 30 W Power Resistor Thick Film Technology | Resistors, Fixed | 30 | TO-220 | 250 | 6 | 0.01 | 0.5 | |
![]() Enlarge | 50 W Power Resistor Thick Film Technology | Resistors, Fixed | 50 | TO-220 | 250 | 6 | 0.01 | 0.5 | |
![]() Enlarge | High Pulse, Fusible, Non-Inductive, Flameproof, Metal Film Leaded Resistor | Resistors, Fixed | 2 | 0411 | 250 | 10 | 1 | 100 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 40 | 10 | 0.010 | 10.6 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 50 | 10 | 0.020 | 8.2 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 75 | 10 | 0.010 | 19.3 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 90 | 10 | 0.015 | 28.3 | |||
![]() Enlarge | Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 350 | 6 | 0.015 | 0.2 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 100 | 10 | 0.012 | 24.5 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 110 | 10 | 0.015 | 30.6 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 120 | 10 | 0.018 | 36.8 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 135 | 10 | 0.021 | 42.9 | |||
![]() Enlarge | Clip Mount Power Resistor Thick Film Technology | Resistors, Fixed | 150 | TO-247 | 350 | 6 | 0.03 | 0.2 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 150 | 10 | 0.019 | 44.8 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 160 | 10 | 0.027 | 55.0 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 175 | 10 | 0.023 | 53.7 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 180 | 10 | 0.030 | 61.3 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 220 | 10 | 0.035 | 80.6 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 225 | 10 | 0.036 | 82.8 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 240 | 10 | 0.038 | 89.5 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 300 | 10 | 0.054 | 125 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 375 | 10 | 0.069 | 161 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 400 | 10 | 0.061 | 159 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 420 | 10 | 0.079 | 184 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 500 | 10 | 0.081 | 210 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 550 | 10 | 0.093 | 242 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 750 | 10 | 0.128 | 166 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 1000 | 10 | 0.168 | 217 | |||
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 1300 | n/a | 365 | 10 | 0.02 | 6.9 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 1500 | 10 | 0.234 | 303 | |||
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 1950 | n/a | 365 | 10 | 0.03 | 10.3 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 2000 | 10 | 0.281 | 391 | |||
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 2600 | n/a | 365 | 10 | 0.04 | 13.8 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 3250 | n/a | 365 | 10 | 0.05 | 17.2 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 3900 | n/a | 365 | 10 | 0.06 | 20.7 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 4000 | n/a | 365 | 10 | 0.04 | 28 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 4550 | n/a | 365 | 10 | 0.07 | 24.1 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 5200 | n/a | 365 | 10 | 0.08 | 27.5 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 5850 | n/a | 365 | 10 | 0.09 | 31 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 6000 | n/a | 365 | 10 | 0.06 | 42 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 6500 | n/a | 365 | 10 | 0.1 | 34.4 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 7150 | n/a | 365 | 10 | 0.11 | 37.8 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 7800 | n/a | 365 | 10 | 0.12 | 41.3 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 8000 | n/a | 365 | 10 | 0.08 | 56 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 10000 | n/a | 365 | 10 | 0.1 | 70 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 12000 | n/a | 365 | 10 | 0.12 | 84 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 14000 | n/a | 365 | 10 | 0.14 | 98 | |
![]() Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 16000 | n/a | 365 | 10 | 0.16 | 112 |