Resistors, Fixed - 0.01 Ω to < 0.1 Ω
Showing 1 to 50 of 170 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Molded Wirewound Power Resistors Axial Leads | Resistors, Fixed | 2 | 063 | 100 | 0.5 | 0.025 | 4 K | |
Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 20 | TO-263 | 150 | 1 | 0.01 | 550 K | |
Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-263 | 150 | 1 | 0.01 | 550 K | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.125 | 0505 | 300 | 1 | 0.05 | 5.0 | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.25 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 1 | 1020 | 300 | 1 | 0.03 | 1.0 | |
Enlarge | Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 350 | 6 | 0.015 | 0.2 | |
Enlarge | Precision Surface Mount Resistors Wirewound Technology | Resistors, Fixed | 1 | 25 | 5 | 0.04 | 2.2 K | ||
Enlarge | Precision Surface Mount Resistors Wirewound Technology | Resistors, Fixed | 2 | 25 | 5 | 0.04 | 4.7 K | ||
Enlarge | Precision Surface Mount Resistors Wirewound Technology | Resistors, Fixed | 2.5 | 25 | 5 | 0.04 | 13 K | ||
Enlarge | 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.02 | 02016 | 0.02 | 20 m | |||
Enlarge | 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.04 | 0402 | 0.02 | 20 m | |||
Enlarge | 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.08 | 0603 | 0.02 | 20 m | |||
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.1 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.125 | 0402 | 100 | 0.5 | 0.033 | 0.976 | |
Enlarge | 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.15 | 0805 | 0.02 | 20 m | |||
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.2 | 0603 | 100 | 0.5 | 0.010 | 0.976 | |
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.20 | 0603 | 0.5 | 0.01 | 0.1 | ||
Enlarge | 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.25 | 1206 | 0.025 | 25 m | |||
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.25 | 0805 | 100 | 0.5 | 0.010 | 0.976 | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.4 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.5 | 1206 | 100 | 0.5 | 0.010 | 0.976 | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.5 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.8 | 2010 | 0.025 | 25 m | |||
Enlarge | 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 1 | 2512 | 0.025 | 25 m | |||
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 1.0 | 0612 | 100 | 1 | 0.010 | 0.976 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 1.0 | 1210 | 100 | 0.5 | 0.010 | 0.976 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 0.010 | 0.976 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 2.0 | 1020 | 100 | 1 | 0.010 | 0.976 | |
Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 2.0 | 2512 | 100 | 0.5 | 0.010 | 0.976 | |
Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 1 | 4 | 0.05 | 2 K | |||
Enlarge | Power Metal Strip® Resistors, Improved Stability (0.25 % and 0.5 %), Low Value, Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.1 | |
Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.01 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.50 | |
Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 2 | 4 | 0.025 | 6.8 K | |||
Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 3 | 4 | 0.01 | 15 K | |||
Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 6 | 4 | 0.02 | 59 K | |||
Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 10 | 4 | 0.06 | 150 K | |||
Enlarge | Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High Power | Resistors, Fixed | 2.0 | 2010 | 1 | 10 m | 0.500 | ||
Enlarge | Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High Power | Resistors, Fixed | 3.0 | 2010 | 1 | 10 m | 0.500 | ||
Enlarge | Surface Mounted Power Resistor Thick Film Technology | Resistors, Fixed | 25 | TO-252 (DPAK) | 150 | 1 | 16 m | 700 K | |
Enlarge | 30 W Power Resistor Thick Film Technology | Resistors, Fixed | 30 | TO-220 | 250 | 6 | 10 m | 0.5 | |
Enlarge | Surface Mounted Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-252 (DPAK) | 150 | 1 | 16 m | 700 K | |
Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 140 | n/a | 260 | 5 | 0.08 | 9.0 | |
Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 1300 | n/a | 365 | 10 | 0.02 | 6.9 | |
Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 1950 | n/a | 365 | 10 | 0.03 | 10.3 | |
Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 2600 | n/a | 365 | 10 | 0.04 | 13.8 | |
Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 3250 | n/a | 365 | 10 | 0.05 | 17.2 | |
Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 3900 | n/a | 365 | 10 | 0.06 | 20.7 | |
Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 4000 | n/a | 365 | 10 | 0.04 | 28 | |
Enlarge | High Power, High Current Grid Resistors, 1 kW and Larger | Resistors, Fixed | 4550 | n/a | 365 | 10 | 0.07 | 24.1 |