Resistors, Fixed - Smaller than 0402
Showing 1 to 41 of 41 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.05 | 0201 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.04 | 0302 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.05 | 0201 | 300 | 5 | 10 | 47 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.04 | 0302 | 300 | 2 | 1 | 9.1 | |
![]() Enlarge | Precision Wirebondable Single Value Thin Film Chip Resistor | Resistors, Fixed | 0.05 | 0202 | 25 | 0.1 | 10 | 500 K | |
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.04 | 0302 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Green Commodity Thick Film Chip Resistors | Resistors, Fixed | 0.05 | 0201 | 250 | 1 | 15 | 1 M | |
![]() Enlarge | Green Commodity Thick Film Chip Resistors | Resistors, Fixed | 0201 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Wirebondable High Precision Single Value Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0202 | 5 | 0.01 | 50 | 300 K | |
![]() Enlarge | Lead (Pb)-Free Commodity Thick Film Chip Resistors | Resistors, Fixed | 0.05 | 0201 | 100 | 1 | 1.0 | 10 M | |
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0.031 | 01005 | 250 | 1 | 1.0 | 10 M | |
![]() Enlarge | Single Value Wirebondable Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0202 | 50 | 0.5 | 10 K | 10 M | |
![]() Enlarge | Thick Film Chip Resistors, Non-Magnetic, Industrial / High Reliability | Resistors, Fixed | 0.04 | 0302 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.02 | 02016 | 0.02 | 20 m | |||
![]() Enlarge | Radio Frequency 20 GHz Thin Film Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.5 | 50 | 50 | |
![]() Enlarge | High Temperature (230 °C) Zero Ohm Jumper SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.002 | 02016 | Zero Ohm Jumper | 20 m | |||
![]() Enlarge | Thick Film Chip Resistors, Industrial / High Reliability | Resistors, Fixed | 0.025 | 0201 | 100 | 1 | 10 | 1 M | |
![]() Enlarge | Thick Film Chip Resistors, Industrial / High Reliability | Resistors, Fixed | 0.04 | 0302 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Automotive 0201 Thick Film Chip Resistors | Resistors, Fixed | 0.05 | 0201 | 200 | 1 | 10 | 1 M | |
![]() Enlarge | Automotive 0201 Thick Film Chip Resistors | Resistors, Fixed | 0201 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Military / High Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.035 | 0302 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | High Frequency and High Power Thick Film Chip Resistors | Resistors, Fixed | 0.15 | 0302 | 1 | 0.1 | 10 M | ||
![]() Enlarge | High Frequency Thick Film Flip-Chip Resistors | Resistors, Fixed | 0.05 | 0201 | 1 | 0.1 | 10 M | ||
![]() Enlarge | High Frequency Thick Film Flip-Chip Resistors | Resistors, Fixed | 0.065 | 0202 | 1 | 0.1 | 10 M | ||
![]() Enlarge | High Frequency Thick Film Flip-Chip Resistors | Resistors, Fixed | 0.1 | 0202 | 1 | 10 | 6 K | ||
![]() Enlarge | High Frequency Thick Film Flip-Chip Resistors | Resistors, Fixed | 0.2 | 0202 | 1 | 0.1 | 10 M | ||
![]() Enlarge | High Frequency Thick Film Flip-Chip Resistors | Resistors, Fixed | 0.06 | 0302 | 1 | 0.1 | 10 M | ||
![]() Enlarge | High Frequency 1/4 Wrap Flip-Chip Thick Film Resistors | Resistors, Fixed | 0.06 | 0302 | 1 | 0.1 | 10 M | ||
![]() Enlarge | High Frequency 1/4 Wrap Flip-Chip Thick Film Resistors | Resistors, Fixed | 0.15 | 0302 | 1 | 0.1 | 10 M | ||
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 5 | 10 | 50 | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 2 | 50 | 500 | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 1 | 50 | 100 | |
![]() Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 5 | 10 | 50 | |
![]() Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 2 | 50 | 500 | |
![]() Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 1 | 50 | 100 | |
![]() Enlarge | Superior Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.05 | 0201 | 100 | 1 | 1 | 1 M | |
![]() Enlarge | Superior Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0201 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Sulfur Resistant Thick Film Chip Resistor | Resistors, Fixed | 0.05 | 0201 | 100 | 1 | 10 | 1 M | |
![]() Enlarge | Standard Sulfur Resistant Thick Film Chip Resistor | Resistors, Fixed | 0201 | Zero Ohm Jumper | Zero Ohm Jumper |

























