Resistors, Fixed - Above 100
Showing 1 to 50 of 338 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Automotive 0201 Thick Film Chip Resistors | Resistors, Fixed | 0.05 | 0201 | 200 | 1 | 10 | 1 M | |
![]() Enlarge | Thin Film, High Power Back-Contact Resistor | Resistors, Fixed | 4 | 0202 | 500 | 5 | 1.8 | 25 | |
![]() Enlarge | Thin Film, High Power Back-Contact Resistor | Resistors, Fixed | 4 | 0808 | 500 | 5 | 1.8 | 25 | |
![]() Enlarge | Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 350 | 6 | 0.015 | 0.2 | |
![]() Enlarge | Clip Mount Power Resistor Thick Film Technology | Resistors, Fixed | 150 | TO-247 | 350 | 6 | 0.03 | 0.2 | |
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 1 | 0207 | 250 | 1 | 0.22 | 1 M | |
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 1.3 | 0411 | 250 | 1 | 1 | 1 M | |
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 2 | 0411 | 250 | 1 | 0.33 | 1 M | |
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 2.5 | 0617 | 250 | 1 | 1 | 1 M | |
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 3 | 0617 | 250 | 1 | 0.68 | 1 M | |
![]() Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 200 | 5 | 1 | 100 K | |
![]() Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.1 | 0603 | 200 | 5 | 1 | 100 K | |
![]() Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 200 | 5 | 1 | 100 K | |
![]() Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 200 | 5 | 1 | 100 K | |
![]() Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 200 | 5 | 1 | 100 K | |
![]() Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 200 | 5 | 1 | 100 K | |
![]() Enlarge | Sulfur Resistant, Pulse Proof Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 200 | 5 | 1 | 100 K | |
![]() Enlarge | Power Resistors Wire Thick Film Technology | Resistors, Fixed | 650 | 150 | 4 | 6.2 | 1 M | ||
![]() Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.25 | 0207 | 200 | 1 | 100 K | 22 M | |
![]() Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.5 | 0309 | 200 | 1 | 100 K | 33 M | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 1 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 1.0 | 0718 | 200 | 1 | 100 K | 68 M | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 1.1 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 2.7 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 3 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 4.5 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 5 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Aluminum Housed Braking Resistor | Resistors, Fixed | 1800 | 400 | 130 | 5 | 1 | 22 | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film, Rectangular High Value Chip Resistor | Resistors, Fixed | 0.10 | 0603 | 500 | 5 | 11 M | 470 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film, Rectangular High Value Chip Resistor | Resistors, Fixed | 0.125 | 0805 | 500 | 5 | 11 M | 470 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film, Rectangular High Value Chip Resistor | Resistors, Fixed | 0.25 | 1206 | 500 | 5 | 11 M | 470 M | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 5 | n/a | 260 | 5 | 0.1 | 20.5 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 12 | n/a | 260 | 5 | 0.1 | 58 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 15 | n/a | 260 | 5 | 0.1 | 60 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 5 | n/a | 260 | 5 | 0.1 | 20.5 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 12 | n/a | 260 | 5 | 0.1 | 58 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 15 | n/a | 260 | 5 | 0.1 | 60 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 20 | n/a | 260 | 5 | 0.1 | 95 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 25 | n/a | 260 | 5 | 0.1 | 115 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 30 | n/a | 260 | 5 | 0.1 | 56 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 50 | n/a | 260 | 5 | 0.1 | 112 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 70 | n/a | 260 | 5 | 0.1 | 170 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 80 | n/a | 260 | 5 | 0.1 | 190 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 90 | n/a | 260 | 5 | 0.1 | 238 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 175 | n/a | 260 | 5 | 0.1 | 500 K | |
![]() Enlarge | High Pulse, Fusible, Non-Inductive, Flameproof, Metal Film Leaded Resistor | Resistors, Fixed | 2 | 0411 | 250 | 10 | 1 | 100 | |
![]() Enlarge | Surface Mount Power Resistor Multi-Pulses Capabilities | Resistors, Fixed | 35 | TO-263 | 150 | 2 | 10 | 10 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 60 | n/a | 260 | 5 | 0.1 | 145 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 75 | n/a | 260 | 5 | 0.1 | 276 K | |
![]() Enlarge | Thick Film Power Resistor With NTC (Optional) | Resistors, Fixed | 120 | 300 | 4 | 0.47 | 3 |
















