Resistors, Fixed - Tubular
Showing 1 to 50 of 282 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 5 | n/a | 260 | 5 | 0.1 | 20.5 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 12 | n/a | 260 | 5 | 0.1 | 58 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 15 | n/a | 260 | 5 | 0.1 | 60 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 20 | n/a | 260 | 5 | 0.1 | 95 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 25 | n/a | 260 | 5 | 0.1 | 115 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 30 | n/a | 260 | 5 | 0.1 | 56 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 50 | n/a | 260 | 5 | 0.1 | 112 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 60 | n/a | 260 | 5 | 0.1 | 145 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 70 | n/a | 260 | 5 | 0.1 | 170 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 75 | n/a | 260 | 5 | 0.1 | 276 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 80 | n/a | 260 | 5 | 0.1 | 190 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 90 | n/a | 260 | 5 | 0.1 | 238 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 100 | n/a | 260 | 5 | 0.1 | 260 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 130 | n/a | 260 | 5 | 0.1 | 380 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 175 | n/a | 260 | 5 | 0.1 | 500 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Silicone Coated, Fixed Tubular | Resistors, Fixed | 225 | n/a | 260 | 5 | 0.1 | 645 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 5 | n/a | 260 | 5 | 0.1 | 20.5 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 12 | n/a | 260 | 5 | 0.1 | 58 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 15 | n/a | 260 | 5 | 0.1 | 60 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 20 | n/a | 260 | 5 | 0.1 | 95 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 25 | n/a | 260 | 5 | 0.1 | 115 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 30 | n/a | 260 | 5 | 0.1 | 56 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 50 | n/a | 260 | 5 | 0.1 | 112 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 60 | n/a | 260 | 5 | 0.1 | 145 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 70 | n/a | 260 | 5 | 0.1 | 170 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 75 | n/a | 260 | 5 | 0.1 | 276 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 80 | n/a | 260 | 5 | 0.1 | 190 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 90 | n/a | 260 | 5 | 0.1 | 238 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 100 | n/a | 260 | 5 | 0.1 | 260 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 130 | n/a | 260 | 5 | 0.1 | 380 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 175 | n/a | 260 | 5 | 0.1 | 500 K | |
![]() Enlarge | Wirewound Resistor, Industrial Power, Vitreous Coated, Fixed Tubular | Resistors, Fixed | 225 | n/a | 260 | 5 | 0.1 | 645 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 8 | 5 | 0.82 | 13.5 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Tubular | Resistors, Fixed | 12 | n/a | 260 | 5 | 1 | 10.6 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 12 | n/a | 260 | 5 | 0.1 | 10.6 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 12 | 5 | 0.12 | 49 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Tubular | Resistors, Fixed | 15 | n/a | 260 | 5 | 0.1 | 60 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 15 | n/a | 260 | 5 | 0.1 | 60 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 15 | 5 | 0.16 | 28.7 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Tubular | Resistors, Fixed | 20 | n/a | 260 | 5 | 1 | 18 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 20 | n/a | 260 | 5 | 1 | 18 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 20 | 5 | 0.13 | 53.2 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Tubular | Resistors, Fixed | 25 | n/a | 260 | 5 | 1 | 26 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 25 | n/a | 260 | 5 | 0.1 | 26 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 25 | 5 | 0.22 | 35 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Tubular | Resistors, Fixed | 30 | n/a | 260 | 5 | 1 | 30 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Vitreous Coated, Adjustable Tubular | Resistors, Fixed | 30 | n/a | 260 | 5 | 0.1 | 30 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 20 | 5 | 1.1 | 2.75 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 30 | 5 | 0.28 | 29 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 40 | 5 | 0.2 | 22 K |