Resistors, Fixed - Ultra stable
Showing 1 to 50 of 69 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.050 | 0502 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 0.1 | 10 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0603 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.130 | 0402 | 10 | 0.1 | 1 | 1 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.200 | 0805 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.210 | 0603 | 5 | 0.05 | 1 | 2 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1005 | 100 | 0.5 | 0.1 | 50 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1206 | 100 | 0.5 | 0.1 | 50 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.260 | 0805 | 10 | 0.1 | 1 | 7.5 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1505 | 100 | 0.5 | 0.1 | 75 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1010 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.520 | 1206 | 10 | 0.1 | 1 | 10 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.750 | 2208 | 100 | 0.5 | 0.1 | 100 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 2010 | 100 | 0.5 | 0.1 | 100 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 1020 | 100 | 0.5 | 0.1 | 10 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 2.000 | 2512 | 100 | 0.5 | 0.1 | 100 M | |
![]() Enlarge | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.0189 | 0402 | 10 | 0.05 | 10 | 130 K | |
![]() Enlarge | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.0375 | 0603 | 10 | 0.05 | 10 | 320 K | |
![]() Enlarge | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.06 | 0805 | 10 | 0.05 | 10 | 720 K | |
![]() Enlarge | High Stability - Very High Temperature (270 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.031 | 0402 | 5 | 0.05 | 39 | 45 K | |
![]() Enlarge | Lead (Pb)-Bearing High Stability Thin Film Chip Resistors | Resistors, fixed | 0.063 | 0402 | 10 | 0.1 | 10 | 100 K | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.1 | 0603 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.1 | 1206 | 10 | 0.05 | 10 | 2.7 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.2 | 0805 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.2 | 2010 | 10 | 0.05 | 10 | 7.5 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.5 | 2010 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.8 | 2512 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Metal Film Resistors, Axial, High Precision, High Stability | Resistors, Fixed | 0.05 | 5 | 0.02 | 15 | 100 K | ||
![]() Enlarge | High Stability - Very High Temperature (270 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.062 | 0603 | 5 | 0.05 | 39 | 108 K | |
![]() Enlarge | High Stability - Very High Temperature (270 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.100 | 0805 | 5 | 0.05 | 39 | 240 K | |
![]() Enlarge | Molded Metal Film High Stability (< 0.25 % After 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.063 | 15 | 0.1 | 1 | 511 K | ||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
![]() Enlarge | Lead (Pb)-Bearing High Stability Thin Film Chip Resistors | Resistors, fixed | 0.1 | 0603 | 10 | 0.1 | 10 | 332 K | |
![]() Enlarge | Metal Film Resistors, High Precision, High Stability, Surface Mount | Resistors, Fixed | 0.125 | 2012 | 5 | 0.01 | 15 | 100 K | |
![]() Enlarge | Metal Film Resistors, Axial, High Precision, High Stability | Resistors, Fixed | 0.125 | 5 | 0.01 | 15 | 500 K | ||
![]() Enlarge | High Stability - Very High Temperature (270 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.165 | 1206 | 5 | 0.05 | 39 | 900 K | |
![]() Enlarge | High Stability - Very High Temperature (270 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.2 | 2010 | 5 | 0.05 | 39 | 2.5 M | |
![]() Enlarge | Molded Metal Film Very High Stability (< 0.25 % After 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.125 | 15 | 0.1 | 1 | 1 M | ||
![]() Enlarge | Molded Metal Film High Stability Resistors | Resistors, Fixed | 0.125 | 30 | 1 | 1 | 150 K | ||
![]() Enlarge | Molded Metal Film High Stability (< 0.25 % After 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.125 | 15 | 0.1 | 1 | 322 K | ||
![]() Enlarge | Lead (Pb)-Bearing High Stability Thin Film Chip Resistors | Resistors, fixed | 0.125 | 0805 | 10 | 0.1 | 10 | 1 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.130 | 0402 | 10 | 0.1 | 10 | 100 K | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.210 | 0603 | 10 | 0.1 | 1 | 332 K | |
![]() Enlarge | Metal Film Resistors, High Precision, High Stability, Surface Mount | Resistors, Fixed | 0.25 | 4527 | 5 | 0.01 | 15 | 500 K |