Search Results
RESULTS
Showing 1 to 25 of 41 entries
| Title | Image | Datasheet | Description | Buy Now |
|---|---|---|---|---|
| BU1206, BU1208, BU1210 | ![]() Enlarge | Enhanced isoCink+™ Bridge Rectifiers | ||
| ICM-1206 | ![]() Enlarge | Surface-Mount Common Mode Choke | ||
| IL1206AT, IL1207AT, IL1208AT | ![]() Enlarge | Optocoupler, Phototransistor Output, With Base Connection in SOIC-8 Package, 110 °C Rated Not for New Designs - Alternative Device: IL205AT, IL206AT, IL207AT, IL208AT | ||
| ILAS-1206 | ![]() Enlarge | Chip Array Ferrite Beads | ||
| ILB-1206 | ![]() Enlarge | Multilayer Ferrite Beads | ||
| ILD1206T, ILD1207T | ![]() Enlarge | Optocoupler, Phototransistor Output, Dual Channel, SOIC-8 Package, 100 °C Rated | ||
| ILHB-1206 | ![]() Enlarge | Automotive Multilayer Chip Ferrite Beads | ||
| ILSB-1206 | ![]() Enlarge | Monolithic Chip Inductors | ||
| MCR 0201 AT to MCA 1206 AT | ![]() Enlarge | High Stability Thin Film Flat Chip Resistors | ||
| MCS 0402 VG01, MCT 0603 VG01, MCU 0805 VG01, MCA 1206 VG01 | ![]() Enlarge | Thin Film Chip Resistors With Established Reliability | ||
| MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Precision | ![]() Enlarge | Precision Thin Film Chip Resistors | ||
| MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Professional | ![]() Enlarge | Professional Thin Film Chip Resistors | ||
| MLV1206E3 | ![]() Enlarge | SMD 1206 Multilayer Varistor | ||
| NTHS Series | ![]() Enlarge | NTC Thermistors, SMD 0402, 0603, 0805, 1206 Chip End of Life - Last Available Purchase Date: 31-March-2025 | ||
| PPTC1206E3 | ![]() Enlarge | SMD 1206 Polymer PTCs | ||
| SiP11206 | ![]() Enlarge | Half-Bridge Controller with Primary MOSFET Drivers for Intermediate Bus Converters | ||
| VS-E5TW1206FP-N3 | ![]() Enlarge | Hyperfast Rectifier, 12 A FRED Pt® G5 | ||
| VS-E5TX1206FP-N3 | ![]() Enlarge | Hyperfast Rectifier, 12 A FRED Pt® G5 | ||
| WSK1206 | ![]() Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | ||
| WSK1206...18 High Power | ![]() Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | ||
| WSLF1206 | ![]() Enlarge | Power Metal Strip® Current Sense Resistors, Low Value (0.3 mΩ to 3 mΩ), Surface-Mount, High Power | ||
| AN811 | ![]() | Single-Channel 1206-8 ChipFET Power MOSFET Recommended Pad Pattern/Thermal Performance | ||
| AN812 | ![]() | Dual-Channel 1206-8 ChipFET Power MOSFET Recommended Pad Pattern/Thermal Performance | ||
| Application Note 826 | ![]() | RECOMMENDED MINIMUM PADS FOR 1206-8 ChipFET® | ||
| D25/CRCW1206 e3 - Sample Kit | ![]() | Sample Kit Standard Thick Film Chip Resistors D25/CRCW1206 100 1 % e3 |