Temperature - NTC Temperature Sensors
Showing 1 to 46 of 46 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Resistance at 25 °C (min.) (Ω) ▲▼ | Resistance at 25 °C (max.) (Ω) ▲▼ | R25 Tolerance (min.) (± %) ▲▼ | B25/85 (min.) (K) ▲▼ | B25/85 (max.) (K) ▲▼ | B25/85 Tolerance (min.) (± %) ▲▼ | Operating Temperature (min.) (°C) ▲▼ | Operating Temperature (max.) (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | NTC Thermistors, Refrigerator Sensors | 2.7K | 10K | 1 | 3984 | 3984 | 0.5 | -55 | 60 | |
![]() Enlarge | NTC Thermistors, Flex Foil Sensors | 10K | 122K | 1 | 3435 | 3960 | 1 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Miniature Immersion, Liquid Cooled Automotive Systems | 10K | 10K | 2 | 3984 | 3984 | 0.5 | -40 | 150 | |
![]() Enlarge | NTC Thermistors, Miniature Immersion Sensor | 10K | 10K | 3 | 3984 | 3984 | 0.5 | -25 | 105 | |
![]() Enlarge | NTC Thermistors, Steel Capped Sensors | 12K | 12K | 4 | 3730 | 3730 | 1.5 | -25 | 110 | |
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Standard Lug Sensors, 150 °C | 10K | 10K | 1 | 3435 | 3984 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Low Thermal Gradient Lug Sensors | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -55 | 125 | |
![]() Enlarge | NTC Thermistors, Mini Lug Sensors | 10K | 47K | 1 | 3740 | 3984 | 0.5 | -55 | 125 | |
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Special Long Lead Sensors | 10K | 10K | 3 | 3984 | 3984 | 0.5 | |||
![]() Enlarge | NTC Thermistors, Immersion Temperature Sensor, Screw Threaded | 10K | 10K | 2 | 3984 | 3984 | 0.5 | -25 | 125 | |
![]() Enlarge | NTC Thermistors, Screw Threaded Sensors | 1K | 100K | 1 | 3528 | 4190 | 0.5 | -25 | 100 | |
![]() Enlarge | NTC Thermistors, Screw Threaded Insulated Leads Sensors | 10K | 10K | 2 | 3984 | 3984 | 0.5 | -40 | 125 | |
![]() Enlarge | Leadless NTC Thermistor Die Intended for Wire Bonding | 5063 | 5063 | 0 | 3435 | 3435 | 1 | -55 | 175 | |
![]() Enlarge | Enhanced Leadless NTC Thermistor Die Suitable For Wire Bonding | 4.7K | 20K | 1 | 3435 | 3865 | 1 | -55 | 175 | |
![]() Enlarge | NTC Thermistors, Radial Leaded, Standard Precision | 3.3 | 470K | 2 | 2880 | 4570 | 0.5 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Radial Leaded Special Accuracy | 4.7K | 100K | 2.19 | 3977 | 4190 | 0.75 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Radial Leaded with Low B25/85 Values | 5K | 10K | 1 | 3324 | 3435 | 1 | -55 | 125 | |
![]() Enlarge | NTC Thermistors, 2-Point Mini Chip Sensor, Flexible Leads | 3K | 10K | 2.18 | 3977 | 3977 | 0.75 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Long Non-Insulated Leads | 10K | 10K | 5 | 3977 | 3977 | 0.75 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Radial Leaded, Accuracy Line | 2K | 470K | 1 | 3528 | 4570 | 0.5 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, 2-Point Radial Leaded, Automotive Grade | 2.06K | 30K | 1.93 | 3528 | 4090 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistor, Epoxy Coated Mini Sensor | 2.1K | 100K | 1 | 3511 | 4190 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Long Insulated Leads | 2765 | 2765 | 2.93 | 3977 | 3977 | 0.75 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, 2-Point Micro Chip Sensor Insulated Leads | 2.06K | 10K | 1.92 | 3511 | 3984 | 0.5 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Long Insulated Leads 150 °C With Very Low Thermal Gradient | 10K | 10K | 2.19 | 3984 | 3984 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Insulated Leads for 185 °C Applications | 2.1K | 30K | 1 | 3435 | 3984 | 0.5 | -55 | 185 | |
![]() Enlarge | NTC Thermistors, Epoxy PVC Long Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | |
![]() Enlarge | NTC Thermistors, Mini Epoxy PVC Twin Insulated Leads | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -40 | 105 | |
![]() Enlarge | NTC Thermistors, Mini Epoxy PVC Single Insulated Leads | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -40 | 105 | |
![]() Enlarge | NTC Thermistors, Glass Encapsulated High Temperature Sensors | 10K | 220K | 5 | 3797 | 3977 | 1.3 | -40 | 200 | |
![]() Enlarge | NTC Thermistors, Pipe PVC Long Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | |
![]() Enlarge | NTC Thermistor Sensors - Pipe Type with Fast Time Response | 100K | 100K | 3 | 4190 | 4190 | 1.5 | -40 | 105 | |
![]() Enlarge | NTC Thermistors, Sleeved Long PVC Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | |
![]() Enlarge | SMD NTC Thermistors With Enhanced Stability | 100K | 210K | 1 | 3590 | 3590 | 1 | -40 | 125 | |
![]() Enlarge | SMD 0402, Glass Protected NTC Thermistors | 4.7K | 470K | 1 | 3490 | 4311 | 3 | -55 | 150 | |
![]() Enlarge | SMD 0603, Glass Protected NTC Thermistors | 1K | 100K | 1 | 3170 | 4100 | 1 | -55 | 150 | |
![]() Enlarge | SMD 0805, Glass Protected NTC Thermistors | 1K | 680K | 1 | 3370 | 4125 | 1 | -55 | 150 | |
![]() Enlarge | SMD 0201, Commercial Grade NTC Thermistors | 10K | 100K | 1 | 3435 | 4311 | 3 | -40 | 125 | |
![]() Enlarge | SMD 0402, Commercial Grade NTC Thermistors | 10K | 100K | 1 | 3435 | 4050 | 1 | -40 | 125 | |
![]() Enlarge | SMD 0402, Industrial Grade NTC Thermistors | 10K | 100K | 0.5 | 3435 | 4311 | 3 | -40 | 150 | |
![]() Enlarge | SMD 0603, Industrial Grade NTC Thermistors | 10K | 100K | 1 | 3435 | 4311 | 3 | -40 | 150 | |
![]() Enlarge | SMD MELF SOD80, Glass Encapsulated NTC Thermistors | 10K | 100K | 5 | 3977 | 3977 | 1.3 | -40 | 150 |