NTCS0603E3.....T PRODUCT INFORMATION

SMD 0603, Glass Protected NTC Thermistors
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

TCR ranging from -7 %/K at -40 °C to -2 %/K at 150 °C
Tolerance on R25 down to 1 %, and on B25/85 down to 1 %
Suitable for wave or reflow soldering

APPLICATIONS

Temperature sensing, protection and compensation in automotive, industrial, telecom and consumer applications. Examples are:
Battery chargers
Power supplies


Showing 1 to 20 of 20 entries
Document TypeTitleDescriptionShare
Agency Certificates and Approvals (*.pdf)
Thermistor-Type Devices - Component
share
Agency Certificates and Approvals (*.pdf)
Thermistor-Type Devices - Component
share
Application Notes
NTC Thermistors
share
Application Notes
Application of LTSpice Modeling to Vishay Temperature Sensor
share
Application Notes
Fast Charging Control and Battery Pack Protection with NTC Temperature Sensing
share
Datasheet
SMD 0603, Glass Protected NTC Thermistors
share
FAQ
FAQ on Temperature Sensing and NTC Thermistors
share
General Information
Sample Kit, Surface Mount Thermistors NTCS, TFPT, NTHS, PTS
share
Instructions
Important Information on the Use of NTCS SMD NTC Thermistors
share
Ordering Info
NTC SMD
share
Product Literature
Non Linear Resistors - Product Overview
share
Product Literature
Circuit Protection with Non-Linear Resistors - PTC and NTC Thermistors, Through-Hole Varistors
share
Product Literature
NTHS and NTCS Series: NTC Thermistors, Surface-Mount Chip
share
Product Literature
Applications in Market Segments Matrix for Thermistors, RTD’s and Varistors
share
Support Tools
NTCS Surface-Mount NTC Thermistors
share
Support Tools
It's Easy to implement the NTCS in Electronic Design and Simulation Software
share
Support Tools
NTCS
share
Support Tools
The Art of Thermistors (poster format)
share
Technical Notes
Vishay Non-Linear Resistors for Energy Storage Systems (ESS) / Battery Management Systems (BMS)
share
Technical Notes
A Multi-Simulator NTC Thermistor SPICE Model With Temperature Driven by a Voltage
share