Thermistors - NTC Thermistors
Vishay delivers high sensitivity and accuracy with its thermistor and sensor products. These products are ideal when fast response time, limited space, high reliability, or wide temperature range is required.
Showing 1 to 47 of 47 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image ▲▼ | Description ▲▼ | Mounting ▲▼ | Resistance at 25 °C (min.) (Ω) ▲▼ | Resistance at 25 °C (max.) (Ω) ▲▼ | R 25 Tolerance (min.) (± %) ▲▼ | B 25/85 (min.) (K) ▲▼ | B 25/85 (max.) (K) ▲▼ | B 25/85 Tolerance (min.) (± %) ▲▼ | Operating Temperature (min.) (°C) ▲▼ | Operating Temperature (max.) (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | NTC Thermistors, Mini Lug Sensors | 10K | 47K | 1 | 3740 | 3984 | 0.5 | -55 | 125 | ||
![]() Enlarge | NTC Thermistors, Radial Leaded, Standard Precision | radial | 3.3 | 470K | 2 | 2880 | 4570 | 0.5 | -40 | 125 | |
![]() Enlarge | SMD 0805, Glass Protected NTC Thermistors | 1K | 680K | 1 | 3370 | 4125 | 1 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Miniature Immersion, Liquid Cooled Automotive Systems | 10K | 10K | 2 | 3984 | 3984 | 0.5 | -40 | 150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Low Thermal Gradient Lug Sensors | assembly screw mounting | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -55 | 125 | |
![]() Enlarge | SMD 0402, Glass Protected NTC Thermistors | 4.7K | 470K | 1 | 3490 | 4075 | 3 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Refrigerator Sensors | assembly | 2.7K | 10K | 1 | 3984 | 3984 | 0.5 | -55 | 60 | |
![]() Enlarge | NTC Thermistors, Flex Foil Sensors | flat surface | 10K | 122K | 1 | 3435 | 3960 | 1 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Miniature Immersion Sensor | 10K | 10K | 3 | 3984 | 3984 | 0.5 | -25 | 105 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors, 150 °C | 10K | 10K | 1 | 3435 | 3984 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Special Long Lead Sensors | 10K | 10K | 3 | 3984 | 3984 | 0.5 | ||||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Radial Leaded Special Accuracy | 4.7K | 100K | 2.19 | 3977 | 4190 | 0.75 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Radial Leaded, Accuracy Line | radial | 2K | 470K | 1 | 3528 | 4570 | 0.5 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, 2-Point Radial Leaded, Automotive Grade | radial | 2.06K | 30K | 1.93 | 3528 | 4090 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Long Insulated Leads | radial insulated leads | 2765 | 2765 | 2.93 | 3977 | 3977 | 0.75 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Glass Encapsulated High Temperature Sensors | axial | 10K | 220K | 5 | 3797 | 3977 | 1.3 | -40 | 200 | |
![]() Enlarge | NTC Thermistors, 2-Point Mini Chip Sensor, Flexible Leads | 3K | 10K | 2.18 | 3977 | 3977 | 0.75 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Pipe PVC Long Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | ||
![]() Enlarge | SMD 0603, Glass Protected NTC Thermistors | 1K | 100K | 1 | 3170 | 4100 | 1 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Long Non-Insulated Leads | 10K | 10K | 5 | 3977 | 3977 | 0.75 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Steel Capped Sensors | 12K | 12K | 4 | 3730 | 3730 | 1.5 | -25 | 110 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Screw Threaded Sensors | 1K | 470K | 1 | 3528 | 4570 | 0.5 | -25 | 100 | ||
![]() Enlarge | NTC Thermistors, Screw Threaded Insulated Leads Sensors | assembly threaded screw mounting | 10K | 10K | 2 | 3984 | 3984 | 0.5 | -40 | 125 | |
![]() Enlarge | Leadless NTC Thermistor Dies | 2.2K | 470K | 1 | 3740 | 4570 | 0.75 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Mini Epoxy PVC Twin Insulated Leads | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -40 | 105 | ||
![]() Enlarge | Leadless NTC Thermistor Die Suitable For Wire Bonding | 4.7K | 20K | 1 | 3435 | 3865 | 1 | -55 | 175 | ||
![]() Enlarge | Leadless NTC Thermistor Die Intended for Wire Bonding | 5063 | 5063 | 0 | 3435 | 3435 | 1 | -55 | 175 | ||
![]() Enlarge | Enhanced Leadless NTC Thermistor Die Suitable For Wire Bonding | 4.7K | 20K | 1 | 3435 | 3865 | 1 | -55 | 175 | ||
![]() Enlarge | NTC Thermistors, 2-Point Micro Chip Sensor Insulated Leads | 2.06K | 10K | 1.92 | 3511 | 3984 | 0.5 | -40 | 125 | ||
![]() Enlarge | SMD NTC Thermistors With Enhanced Stability | 100K | 210K | 1 | 3590 | 3590 | 1 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Radial Leaded with Low B25/85 Values | 5K | 10K | 1 | 3324 | 3435 | 1 | -55 | 125 | ||
![]() Enlarge | NTC Thermistor, Epoxy Coated Mini Sensor | radial | 2.1K | 100K | 1 | 3511 | 4190 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Long Insulated Leads 150 °C With Very Low Thermal Gradient | radial insulated leads, low heat-conducting FeNi wires | 10K | 10K | 2.19 | 3984 | 3984 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Insulated Leads for 185 °C Applications | radial | 2.1K | 30K | 1 | 3435 | 3984 | 0.5 | -55 | 185 | |
![]() Enlarge | NTC Thermistors, Epoxy PVC Long Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | ||
![]() Enlarge | NTC Thermistors, Mini Epoxy PVC Single Insulated Leads | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -40 | 105 | ||
![]() Enlarge | NTC Thermistor Sensors - Pipe Type with Fast Time Response | 100K | 100K | 3 | 4190 | 4190 | 1.5 | -40 | 105 | ||
![]() Enlarge | SMD 0402, Commercial Grade NTC Thermistors | 10K | 100K | 1 | 3435 | 4050 | 1 | -40 | 125 | ||
![]() Enlarge | SMD MELF SOD80, Glass Encapsulated NTC Thermistors | 10K | 100K | 5 | 3977 | 3977 | 1.3 | -40 | 150 | ||
![]() Enlarge | NTC Thermistors, Ice Cube Sensors | 9.965K | 9.965K | 1.92 | 3984 | 3984 | 0.5 | 50 | |||
![]() Enlarge | NTC Thermistors, Sleeved Long PVC Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | ||
![]() Enlarge | SMD 0201, Commercial Grade NTC Thermistors | 10K | 100K | 1 | 3435 | 4311 | 3 | -40 | 125 | ||
![]() Enlarge | SMD 0402, Industrial Grade NTC Thermistors | 10K | 100K | 0.5 | 3435 | 4311 | 3 | -40 | 150 |