Thyristors - A-24
Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | IT(AV) (A) ▲▼ ![]() | TC/Ths (°C) ▲▼ ![]() | ITSM @ 50 Hz (A) ▲▼ ![]() | ITSM @ 60 Hz (A) ▲▼ ![]() | VDRM/VRRM (V) ▲▼ ![]() | TQ (µs) ▲▼ ![]() | VTM at 25 °C (V) ▲▼ ![]() | IGT (mA) ▲▼ ![]() | TJ (°C) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | K-PUK (A-24) | Single SCR | 1473 | 2200 | 1.80 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1473 | 2000 | 1.80 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1473 | 1800 | 1.80 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1473 | 1600 | 1.80 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1473 | 1400 | 1.80 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1473 | 1200 | 1.80 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1473 | 2400 | 1.80 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1650 | 1800 | 1.73 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1650 | 1600 | 1.73 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1650 | 1400 | 1.73 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1650 | 1200 | 1.73 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1650 | 2000 | 1.73 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1745 | 1600 | 1.62 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1745 | 1400 | 1.62 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1745 | 1200 | 1.62 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 1745 | 800 | 1.62 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 2310 | 600 | 1.44 | 100 | -40 to +125 | |||||
![]() Enlarge | K-PUK (A-24) | Single SCR | 2310 | 400 | 1.44 | 100 | -40 to +125 |