Thyristors - On-state current above 800 A


Showing 1 to 16 of 16 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
filter
Product Image
Package
filter
Circuit Configuration
▲▼filter
IT(AV)
(A)
▲▼filter
VDRM/VRRM
(V)
▲▼filter
VFM at 25 °C
(V)
▲▼filter
IGT
(mA)
▲▼filter
TJ
(°C)
▲▼filter
Datasheet
94411
Enlarge
E-PUK (TO-200AB)Single SCR9606001.58100-40 to +150
Datasheet
94411
Enlarge
E-PUK (TO-200AB)Single SCR9604001.58100-40 to +150
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR1622252.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR1622502.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16221002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16221502.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16222002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16222502.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16223002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16224002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16225002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16226002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16227002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16228002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR162210002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR162212002.360-40 to +125