Thyristors - TO-200
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VFM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | E-PUK (TO-200AB) | Single SCR | 960 | 600 | 1.58 | 100 | -40 to +150 | |
![]() Enlarge | E-PUK (TO-200AB) | Single SCR | 960 | 400 | 1.58 | 100 | -40 to +150 | |
![]() Enlarge | A-PUK (TO-200AB) | Single SCR | 500 | 400 | 1.35 | 90 | -40 to +150 | |
![]() Enlarge | A-PUK (TO-200AB) | Single SCR | 500 | 600 | 1.35 | 90 | -40 to +150 |


