Thyristors - TO-208


Showing 1 to 49 of 49 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
filter
Product Image
Package
filter
Circuit Configuration
▲▼filter
IT(AV)
(A)
▲▼filter
VDRM/VRRM
(V)
▲▼filter
VFM at 25 °C
(V)
▲▼filter
IGT
(mA)
▲▼filter
TJ
(°C)
▲▼filter
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR1010001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR108001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR106001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR104001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR102001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR101001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR1012001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR1610001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR168001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR166001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR164001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR162001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR161001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR1612001.7560-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR2210001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR228001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR226001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR224001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR222001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR221001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR2212001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR251001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR252001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR254001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR256001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR258001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR2510001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR2512001.7060-65 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR1622252.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR1622502.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16221002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16221502.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16222002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16222502.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16223002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16224002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16225002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16226002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16227002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR16228002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR162210002.360-40 to +125
Datasheet
93706
Enlarge
TO-48 (TO-208AA)Single SCR162212002.360-40 to +125
Datasheet
93711
Enlarge
TO-65 (TO-208AC)Single SCR502001.60100-40 to +125
Datasheet
93711
Enlarge
TO-65 (TO-208AC)Single SCR501001.60100-40 to +125
Datasheet
93711
Enlarge
TO-65 (TO-208AC)Single SCR504001.60100-40 to +125
Datasheet
93711
Enlarge
TO-65 (TO-208AC)Single SCR506001.60100-40 to +125
Datasheet
93711
Enlarge
TO-65 (TO-208AC)Single SCR508001.60100-40 to +125
Datasheet
93711
Enlarge
TO-65 (TO-208AC)Single SCR5010001.60100-40 to +125
Datasheet
93711
Enlarge
TO-65 (TO-208AC)Single SCR5012001.60100-40 to +125