ESD Protection

ESD Protection

  • Low leakage current and capacitance for high isolation
  • Industry-leading advantages of the LLP package
  • CLP technology is offered in bare die, flip chip, and silicon package formats
CLP Series CLP0603-2L
CLP Series CLP0603-2L
Interchangeable With Industry-Standard Footprints
LLP Series LLP1006-2L
LLP Series LLP1006-2L
Interchangeable With Most Standard Footprints
LLP Series LLP1006-2M
LLP Series LLP1006-2M
Very Low CD: 0.3 pF; Bidirectional Symmetrical
LLP Series LLP75-6L
LLP Series LLP75-6L
Low profile < 0.6 mm; 4-line USB ESD protection
LLP Series LLP1010-6M
LLP Series LLP1010-6M
Low Profile < 0.4 mm; 4-Line USB ESD Protection
LLP Series LLP1713-7L
LLP Series LLP1713-7L
2-Line ESD Protection With Flow-Through Design
LLP Series LLP75-7L
LLP Series LLP75-7L
Low profile < 0.6 mm; 3-line USB ESD protection; VRWM = 5.5 V