Power Rectifiers

Power Rectifiers

  • Enhanced isoCink+™ and low forward voltage GBUE2560-M3 bridge rectifiers deliver outstanding system efficiency
  • High voltage FRED Pt® rectifiers are available with high CTI molding compound to allow shorter creepage distances
  • TMBS® (Trench MOS Barrier Schottky) Technology increases power density and efficiency
  • Conventional surface-mount SMA, SMB, and SMC packages available for standard, fast, and ultrafast recovery (including FRED Pt®) and Schottky (including TMBS®) Rectifiers
DO-218AB
DO-218AB
1200 V Standard Rectifiers
SMA (DO-214AC)
SMA (DO-214AC)
Power Rectifiers
SMB (DO-214AA)
SMB (DO-214AA)
Power Rectifiers
SMC (DO-214AB)
SMC (DO-214AB)
Power Rectifiers
FlatPAK 5 x 6
FlatPAK 5 x 6
170 V Schottky Rectifiers
FlatPAK 5 x 6
FlatPAK 5 x 6
Up to 200 V TMBS® Rectifiers
GBU
GBU
Low VF Bridge Rectifiers
GSIB Bridge
GSIB Bridge
Low VF Bridge Rectifiers
PB Series
PB Series
Enhanced isoCink+™ Bridge Rectifiers
TO-220AC 2L, TO-247AD 2L
TO-220AC 2L, TO-247AD 2L
600 V FRED Pt® Gen5
TO-220AB 3L, TO-247AD 3L
TO-220AB 3L, TO-247AD 3L
1200 V FRED Pt® Gen5