Silicon Carbide (SiC) Schottky

Silicon Carbide (SiC) Schottky

  • 650 V and 1200 V SiC Schottky rectifiers
  • Package design with high CTI molding compound available for enhanced creepage performance
  • SiC merged PIN Schottky (MPS) diode design for high power applications
D<sup>2</sup> PAK 2L (TO-263AB 2L)
D2 PAK 2L (TO-263AB 2L)
650 V and 1200 V, 4 A to 20 A
SlimSMA HV (DO-221AC)
SlimSMA HV (DO-221AC)
650 V and 1200 V, 1 A and 2 A
TO-247AD 2L 10 A to 30 A
TO-247AD 2L 10 A to 30 A
650 V and 1200 V, 2 A x 5 A to 2 A x 30 A
TO-220AC 2L
TO-220AC 2L
650 V and 1200 V, 4 A to 20 A
TO-247AD 3L
TO-247AD 3L
650 V and 1200 V, 10 A to 30 A