Analog Switches and Multiplexers

Analog Switches and Multiplexers

  • Broad portfolio of single-, dual-, quad-, and higher-channel configurations
  • Wide voltage range coverage to support both low voltage portable electronics and higher voltage industrial / automotive systems
  • Low, flat on-resistance ensures high signal fidelity and minimal insertion loss, while low leakage and charge injection enable fast, precise signal switching
  • Compact package options to save board space in dense layouts
  • Robust ESD protection and high reliability for demanding environments

Enhanced Precision Series

DG408LE, DG409LE
DG408LE, DG409LE
17 Ω +12 V / ± 5 V / +5 V / +3 V, 8-Ch / Dual 4-Ch High Performance Analog Multiplexers

LE Series

DG408LE, DG409LE
DG408LE, DG409LE
17 Ω +12 V / ± 5 V / +5 V / +3 V, 8-Ch / Dual 4-Ch High Performance Analog Multiplexers
DG417LE, DG418LE, DG419LE
DG417LE, DG418LE, DG419LE
6 Ω On-Resistance, +12 V, ± 5 V, +5 V, +3 V, SPST and SPDT Switches
DG411LE, DG412LE, DG413LE
DG411LE, DG412LE, DG413LE
16 Ω, Low Parasitic Capacitance and Leakage, +12 V / +5 V / +3 V / ± 5 V Quad SPST Switches
DG441LE, DG442LE
DG441LE, DG442LE
16 Ω, Low Charge Injection and Leakage, +12 V / +5 V / +3 V / ± 5 V Quad SPST Switches