ICs

Advantages
  • Broad portfolio for diverse applications across computing, automotive, industrial, and consumer designs
  • Designed for performance in demanding environments
  • Proven reliability and long term availability
  • Evaluation boards and design software like PowerCAD streamline development and accelerate time to market
Applications
  • Data centers and server computing
  • Industrial and automation
  • Networking, telecom, and base station power supplies
  • Home automation
  • Robotics
  • Graphic cards and personal computers
  • Smart meters
  • Smoke detectors
  • LED power
  • High end hobby electronics: remote control cars, planes, and drones
  • Battery management systems
  • Power tools
  • Vending, ATM, and slot machines

Analog Switches and Multiplexers

  • Broad portfolio of single-, dual-, quad-, and higher-channel configurations
  • Wide voltage range coverage to support both low voltage portable electronics and higher voltage industrial / automotive systems
  • Low, flat on-resistance ensures high signal fidelity and minimal insertion loss, while low leakage and charge injection enable fast, precise signal switching
  • Compact package options to save board space in dense layouts
  • Robust ESD protection and high reliability for demanding environments

Enhanced Precision Series

DG408LE, DG409LE
DG408LE, DG409LE
17 Ω +12 V / ± 5 V / +5 V / +3 V, 8-Ch / Dual 4-Ch High Performance Analog Multiplexers

LE Series

DG408LE, DG409LE
DG408LE, DG409LE
17 Ω +12 V / ± 5 V / +5 V / +3 V, 8-Ch / Dual 4-Ch High Performance Analog Multiplexers
DG417LE, DG418LE, DG419LE
DG417LE, DG418LE, DG419LE
6 Ω On-Resistance, +12 V, ± 5 V, +5 V, +3 V, SPST and SPDT Switches
DG411LE, DG412LE, DG413LE
DG411LE, DG412LE, DG413LE
16 Ω, Low Parasitic Capacitance and Leakage, +12 V / +5 V / +3 V / ± 5 V Quad SPST Switches
DG441LE, DG442LE
DG441LE, DG442LE
16 Ω, Low Charge Injection and Leakage, +12 V / +5 V / +3 V / ± 5 V Quad SPST Switches

Automotive AEC-Q100 Qualified

  • Comprehensive range of power ICs for automotive applications
  • Includes analog switches, DrMOS modules, and eFuse smart switches
  • Supports high current levels in compact package sizes
  • Provides efficient power management, protection, and control for space-constrained automotive systems
DGQ2788A
DGQ2788A
Automotive 125 °C Analog Switch Dual DPDT / Quad SPDT, 0.37 Ω, 338 MHz Bandwidth
DGQ4051E, DGQ4052E, DGQ4053E
DGQ4051E, DGQ4052E, DGQ4053E
Low Capacitance, Low Charge Injection, 4- / 8-Channel, Triple SPDT, ± 5 V / 12 V / 5 V / 3 V Analog Multiplexers
SiCQ670
SiCQ670
50 A VRPower® Integrated Power Stage
SIPQ32433
SIPQ32433
3.5 A, 78 mΩ, 2.8 V to 22 V eFuse With Accurate Current Limit, OVP, and Active Reverse Current Blocking

DrMOS and Smart Power Stages

  • Smart power stages up to 100 A with current / temperature reporting and fault reporting
  • DrMOS devices with wide input range, adaptive dead time, low quiescent current, and fault detection / protection
  • Standard pinouts and compact packages for easy integration

DrMOS Power Stages

SiC570A
SiC570A
60 A VRPower®, Smart Power Stage with Current Sensing and Temperature Monitor
SiC544
SiC544
45 A VRPower® Integrated Power Stage
SiC545
SiC545
35 A VRPower® Integrated Power Stage

Smart Power Stages

SiC860A
SiC860A
90 A VRPower®, Smart Power Stage with Current Sensing and Temperature Monitor
SiC658A
SiC658A
50 A VRPower® Integrated Power Stage

eFuse

Vishay’s smart load switches combine multiple functions into a single IC, including eFuse and OR-ing capabilities. This eliminates the need for external circuitry and makes them ideal for hot-swap applications.
SiC32305
SiC32305
18 V, 30 A, 1.2 mΩ RDS(on)
Hot-Swap eFuse Switch
SiC32311
SiC32311
18 V, 60 A, 0.6 mΩ RDS(on)
Hot-Swap eFuse Switch
SiP32437
SiP32437
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse
With Transient OverCurrent Blanking

High Performance Load Switches

  • Ultra low quiescent current slew rate switches for minimum power consumption
  • Ideal for portable equipment
  • Wide range of packages available
  • Built-in protection for reverse current, thermal, and short circuit events
  • Compact, integrated design saves board space and lowers system cost
Integrated OR-ing Switch
Integrated OR-ing Switch
0.45 mΩ, Integrated OR-ing Switch With OR-ing Controller, Lossless Current Sense, and Temperature Report
Slew Rate Control
Slew Rate Control
Slew Rate Control ICs
True Bidirectional
True Bidirectional
True Bidirectional Load Switches

microBRICK® DC/DC Regulator Modules

  • 6 A, 20 A, and 25 A microBRICK® synchronous buck regulator modules deliver increased power density and efficiency for point of load (POL) converters
  • Compact, low profile devices feature wide input voltage ranges from 4.5 V to 60 V
SiC931
SiC931
4.5 V to 18 V input, 20 A microBRICK® DC/DC regulator module
SiC951
SiC951
4.5 V to 20 V input 25 A microBRICK® DC/DC regulator module with PMBus
SiC967
SiC967
4.5 V to 60 V input, 6 A, microBRICK® DC/DC regulator module

microBUCK® Voltage Regulators

  • Highly integrated POL solutions deliver high efficiency while reducing costs
  • Each family offers a large portfolio of high density parts with common pinouts, allowing designers to scale for the best combination of cost and performance
SiC43x Series
SiC43x Series
3 V to 24 V, 8 A to 24 A Voltage Regulator
SiC45x Series
SiC45x Series
4.5 V to 20 V Input, 12 A, 15 A, 25 A, 40 A, PMBus® Voltage Regulator
SiC46x and SiC47x Series
SiC46x and SiC47x Series
microBUCK® DC/DC Converters