|
X
|
These devices provide true bidirectional switching for 2.3 to 5.5 V rails at up to 7 A with 5.1 mΩ RDS(on). Variants cover EN active low or high, with internal pull-down or pull-up options. Typical slew rate is 1 000 µs with 500 to 800 µs on-delay, and ultra-low IQ from 0.11 to 8.2 µA. Ultra-compact 1.3 × 1.7 × 0.5 mm footprints suit dense mobile designs.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®