|
X
|
Vishay’s slew rate control power ICs combine features such as hot-swap, eFuse, and OR-ing with adjustable ramp control for inrush current and load protection. The portfolio spans 0.8 V to 28 V inputs, continuous currents to 100 A, and ultra-low RDS(on) down to 0.45 mΩ. Many devices add IMON/PGD/GOK reporting, reverse blocking, and output discharge in compact PowerPAK® packages for dense power systems.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®