eFuse

eFuse

Vishay’s smart load switches combine multiple functions into a single IC, including eFuse and OR-ing capabilities. This eliminates the need for external circuitry and makes them ideal for hot-swap applications.
SiC32305
SiC32305
18 V, 30 A, 1.2 mΩ RDS(on)
Hot-Swap eFuse Switch
SiC32311
SiC32311
18 V, 60 A, 0.6 mΩ RDS(on)
Hot-Swap eFuse Switch
SiP32437
SiP32437
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse
With Transient OverCurrent Blanking