E Series Superjunction MOSFETs

Vishay’s E Series delivers robust high voltage performance for PFC and primary side switches. Devices span 500 V to 800 V with RDS(on) down to 23 mΩ and continuous ID up to 99 A. Efficient, fast switching is supported by low charges. Offered in PowerPAK 10 x 12 (TO-LL), PowerPAK 8 x 8, and TO-247-4L, they enable compact, thermally capable power stages.