MOSFETs

Advantages
  • Best in class RDS(on) reduces conduction losses and increases power density
  • Industry-low RDS(on)*Qg FOM boosts system efficiency
  • Compact packages with low profiles minimize footprint requirements to save space
  • Thermally enhanced PowerPAK® and PowerPAIR® packages deliver extremely low RthJC
Applications
  • Synchronous rectification
  • DC/DC converters
  • OR-ing and hot swap switching
  • Power supplies
  • Motor drive control
  • Automotive, telecom, industrial, servers / data centers, alternative energy, and consumer electronics

Automotive MOSFETs

  • AEC-Q101 qualified for reliability in automotive use
  • Low RDS(on) cuts conduction losses and boosts efficiency
  • Optimized switching lowers EMI and improves performance
  • Wide voltage range with PowerPAK® options for thermal and space savings
SQJ140ER
SQJ140ER
Automotive N-Channel 40 V (D-S) 175 °C MOSFET
SQJ180EP
SQJ180EP
Automotive N-Channel 80 V (D-S) 175 °C MOSFET
SQJQ140E
SQJQ140E
Automotive N-Channel 40 V (D-S) 175 °C MOSFET
SQJQ184ER
SQJQ184ER
Automotive N-Channel 80 V (D-S) 175 °C MOSFET
SQZF140ELPW
SQZF140ELPW
Symmetric Dual N-Channel 40 V (D-S) MOSFET

MOSFET Modules

  • From 80 V to 650 V rated voltage
  • Configured as single switches, choppers, and half bridge
  • Automotive parts qualified to meet AQG-324 guidelines
VS-FC.. Series
VS-FC.. Series
Single Switch and Chopper

P-Channel MOSFETs

  • Simplify high side load switching without the need for a charge pump
  • Extensive range of lowest RDS(on) p-channel TrenchFET® MOSFETs
  • Compact and thermally efficient PowerPAK® packaging
  • Robust designs and 100 % avalanche and Rg tested
  • Low gate drive and ESD protection options
PowerPAK<sup>®</sup> 1212-8 Single
PowerPAK® 1212-8 Single
Compact footprint, easy design
PowerPAK<sup>®</sup> 1212-8S
PowerPAK® 1212-8S
Enhanced thermal performance
PowerPAK<sup>®</sup> SO-8S
PowerPAK® SO-8S
Robust safe operating area

Package Advantage

  • Wide PowerPAK® range for thermal and board efficiency
  • Dual and common-drain options cut component count
  • Compact rugged choices from 30 V to 600 V
  • Top-side cooled PowerPAK® for superior heat management
PowerPAIR<sup>®</sup> 3.3FSWL
PowerPAIR® 3.3FSWL
Reduce Component Counts and Simplify Designs
PowerPAK<sup>®</sup> 10 × 12
PowerPAK® 10 × 12
High Power + High Efficiency + High Power Density
PowerPAK<sup>®</sup> 1212 8SCD
PowerPAK® 1212 8SCD
Integrated Common-Drain Solutions
PowerPAK<sup>®</sup> 1212-F
PowerPAK® 1212-F
Run Cooler and Simplify Designs
PowerPAK<sup>®</sup> 8 x 8L
PowerPAK® 8 x 8L
Enhanced Solder Reliability, Lowest Thermal Impedance
PowerPAK<sup>®</sup> 8 × 8L BWL
PowerPAK® 8 × 8L BWL
Optimized board-level layout
PowerPAK<sup>®</sup> 8 × 8LR
PowerPAK® 8 × 8LR
High Thermal Capability + High Current Density + High Power Density

Silicon MOSFET Technologies

E Series MOSFETs
E Series MOSFETs
High Voltage Superjunction Technology
EF Series MOSFETs
EF Series MOSFETs
High Voltage Superjunction Technology With an Integrated Fast Body Diode
Gen III and Gen IV P-Channel
Gen III and Gen IV P-Channel
TrenchFET® P-Channel MOSFETs — Gen III and Gen IV
TrenchFET<sup>®</sup> Gen IV
TrenchFET® Gen IV
Higher Efficiency, Smaller Footprints
TrenchFET<sup>®</sup> Gen V Power MOSFETs
TrenchFET® Gen V Power MOSFETs
Cut Conduction and Switching Losses with Ultra Low On-Resistance and FOMs

Silicon Carbide MOSFETs

  • 1200 V rating for automotive, industrial, and renewable energy
  • Low RDS(on) and fast switching for higher efficiency
  • High thermal conductivity reduces cooling needs
  • Rugged design with strict quality control for reliability
MXP120A045SE
MXP120A045SE
MaxSiC® 1200 V N-Channel SiC MOSFET
MXP120A045SL
MXP120A045SL
MaxSiC® 1200 V N-Channel SiC MOSFET
MXP120A045SW
MXP120A045SW
MaxSiC® 1200 V N-Channel SiC MOSFET