|
X
|
The portfolio spans n- and p-channel devices from −60 V to 150 V, with RDS(on) down to 0.47 mΩ (10 V), VGS ratings up to 20 V, and power dissipation to ~104 W. Low gate charge and strong thermal performance support high efficiency switching in dense automotive, computing, and industrial designs.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®