|
X
|
Vishay’s E Series delivers robust high voltage performance for PFC and primary-side switches. Devices span 500 V – 800 V with RDS(on) down to 54 mΩ and continuous ID up to 47 A. Efficient, fast switching is supported by low charges (Qg ~8 nC – 66 nC, Qgd ~3 nC – 30 nC). Offered in the D2PAK (TO-263) and thin-lead TO-220 FULLPAK, they enable compact, thermally capable power stages.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®