P-Channel MOSFETs

P-Channel MOSFETs

  • Simplify high side load switching without the need for a charge pump
  • Extensive range of lowest RDS(on) p-channel TrenchFET® MOSFETs
  • Compact and thermally efficient PowerPAK® packaging
  • Robust designs and 100 % avalanche and Rg tested
  • Low gate drive and ESD protection options
PowerPAK<sup>®</sup> 1212-8 Single
PowerPAK® 1212-8 Single
Compact footprint, easy design
PowerPAK<sup>®</sup> 1212-8S
PowerPAK® 1212-8S
Enhanced thermal performance
PowerPAK<sup>®</sup> SO-8S
PowerPAK® SO-8S
Robust safe operating area