Databus Interface - Multiplexer
Temperature Compensation
| Product Name | Status | Description | Features | Package | Q-Level |
| TFPT | SMD PTC Nickel Thin Film Linear Thermistors | Operation range -55 °C to TCR@25°C = 4110ppm/K R25 Tol.: ± 0.5;1;5 % | SMD 0603;0805;1206 EIA Size | UL E148885 |